Key applications
- Automotive applications including cockpit, body control module (BCM), Advanced Driver-Assistance System (ADAS), lighting, etc.
- Industrial applications
- Motor driver modules
- Consumer electronics, mobile phones, tablets, wearables
Products
Type number | Description | Status | Quick access |
---|---|---|---|
NEX90X30-Q100 | 300 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator | ACT |
|
NEX90230AGA-Q100 | 300 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator | Production | |
NEX90230APA-Q100 | 300 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator | Production | |
NEX90230BGA-Q100 | 300 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator | Production | |
NEX90230BPA-Q100 | 300 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator | Production | |
NEX90530APA-Q100 | 300 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator | Production | |
NEX90530BPA-Q100 | 300 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator | Production | |
NEX91207-Q100 | Automotive 70 mA, 40 V tracking LDO with 5 mV tracking tolerance | ACT |
|
NEX91207DE-Q100 | Automotive 70 mA, 40 V tracking LDO with 5 mV tracking tolerance | Production | |
NEX91207DF-Q100 | Automotive 70 mA, 40 V tracking LDO with 5 mV tracking tolerance | Production | |
NEX91X15-Q100 | Automotive 150 mA, 40 V tracking LDO with 5 mV tolerance | ACT |
|
NEX91515PB-Q100 | Automotive 150 mA, 40 V tracking LDO with 5 mV tolerance | Production | |
NEX91615PB-Q100 | Automotive 150 mA, 40 V tracking LDO with 5 mV tolerance | Production | |
NEX91X30-Q100 | Automotive 300 mA, 40 V tracking LDO with 5 mV tolerance | ACT |
|
NEX91530PB-Q100 | Automotive 300 mA, 40 V tracking LDO with 5 mV tolerance | Production | |
NEX91630PB-Q100 | Automotive 300 mA, 40 V tracking LDO with 5 mV tolerance | Production | |
NEX91730PB-Q100 | Automotive 300 mA, 40 V tracking LDO with 5 mV tolerance | Production | |
NEX90015ADF-Q100 | 150 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator | Production | |
NEX90015ADG-Q100 | 150 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator | Production | |
NEX90015BDF-Q100 | 150 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator | Production | |
NEX90015BDG-Q100 | 150 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator | Production | |
NEX90215AGA-Q100 | 150 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator | Production | |
NEX90215BGA-Q100 | 150 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator | Production | |
NEX90240BPA-Q100 | 400 mA, 40 V, ultra-low Iq (5.3 µA), low-dropout voltage regulator | Production | |
NEX90515APA-Q100 | 150 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator | Production | |
NEX90515BPA-Q100 | 150 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator | Production | |
NEX92730DPCD-Q100 | 300 mA, dual-channel antenna LDO with current sensing | Production | |
NEX92830DPCD-Q100 | 300 mA, dual-channel antenna LDO with current sensing | Production | |
NEX94212BDG-Q100 | 120 mA, 40 V low-dropout voltage regulator | Qualification |
Leaflet (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
leaflet_NEX90530_Q100_linear_voltage_regulator.pdf | LDO leaflet | Leaflet | 2025-01-13 |
Marcom graphics (1) |
|||
File name | Title | Type | Date |
NEX9053OAPA_Q100-Combi-Shadowless.jpg | Plastic, thermal enhanced thin shrink small outline package; 8 leads, 0.65 mm pitch, 3 mm × 3 mm × 1.1 mm body | Marcom graphics | 2024-11-28 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our community forum or contact us for further support.